We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Inductive Position Sensors

Live Chat

Need Help?

Privacy Policy

Inductive Position Sensors for High-Reliability and Safety-Critical Applications


Offering significant advantages over existing Hall effect and other magnetic sensors, our sensor interface ICs measure linear and angular/rotation movement found in a variety of automotive, industrial, aerospace and commercial applications. They are excellent solutions for high-reliability and safety-critical industrial and automotive position sensor applications, such as automobile throttle body, transmission gear sensing, electronic power steering and accelerator pedals. These unique magnetic field sensors give accurate position measurements, are immune to stray magnetic fields and don’t require an external magnetic device. AEC-Q100 Grade 1 (−45 to +125 °C) and Grade 0 (−45 to +150 °C) certified and ISO 26262 compliant solutions are available.

Highlights


Measurement tools

Improved Accuracy

  • Very low temperature drift
  • Ratio metric measurement
  • Dynamic signal compensation
Magnetic field

Immunity to Magnetic Fields 

  • Active rejection of stray magnetic fields
  • Common mode rejection of external noise sources
Chart displaying lower costs

Lower System Costs

  • No magnets required
  • Directly interface with Electronic Control Unit (ECU)/host
Manufacturing

Lightweight Design

  • Removes need for heavy magnetic structures
  • Thin PCB sensor
  • Small IC footprint
Robotics arms

How to Build With Inductive Position Sensors 

Whether you are ready to lay out your own PCB-based inductive position sensor or want to purchase a pre-built evaluation sensor for rapid system prototyping, we can assist you with your project. Our Position Sensor Library is an excellent starting point. Use the link the below to learn more about our wide variety of resources. 

person typing on computer

Inductive Position Sensor IPS Software

Explore a simulation demonstrating how inductive sensors work.

Inductive Position Sensor Design Services


We are dedicated to simplifying your sensor design. We offer three different levels of sensor design support based on your requirements.